
Impulse tubes, 10 mm, G 1/4, Stainless steel
003G1870
Impulse tubes for AFPQ24 320cm2 PN40 DN125
003G1870
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 1/4 |
| Contains batteries | No |
| Description | Impulse tubes for AFPQ24 320cm2 PN40 DN125 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 10 mm |
| EU RoHS compliance | Yes with exemptions |
| For product type | AFPQ 24 |
| For valve size | DN 125 |
| Material | Stainless steel |
| Material Description | Impulse tubes for AFPQ24 320cm2 PN40 DN1 |
| Packing format | Multi pack |
| Permissible media | District heating/cooling circulation water |
Characteristic | Value |
|---|---|
| Pressure nominal [bar] | 40 bar |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Impulse tubes |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a4dd7d83-0861-4c57-a440-a43a1c26e506 |
| SCIP dossier product name | AF IMPULSE TUBES (3) |
| Suitable for valve of diameter [mm] [Max] | 125 mm |
| Suitable for valve of diameter [mm] [Min] | 125 mm |
| Suitable for valve of pressure [bar] [Max] | 40 bar |
| Suitable for valve of pressure [bar] [Min] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.55 Kilogram |
| Net weight | 0.5 Kilogram |
| Volume | 5.64 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162414293 |
| Proposition 65 | Cancer and Reproductive Harm |