
Spring internal AF 0,5 bar for Q act.
003G1498
Spring internal AF 0,5 bar for Q act.
003G1498
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Spring internal AF 0,5 bar for Q act. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | Steel W.Nr.: 1.0718 |
Characteristic | Value |
|---|---|
| Material Description | Spring internal AF 0,5 bar for Q act. |
| Product group | Accessories - SAC |
| Product line | 08 |
| Product Type | Spring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.405 Kilogram |
| Net weight | 0.285 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.82 Liter |
| EAN/UPC | 5702421818893 |