
Combination pieces KF3, 3 x G 1 1/4"
003G1441
Combination pieces KF3, 3 x G 1 1/4"
003G1441
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Combination pieces KF3, 3 x G 1 1/4" |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Combination pieces KF3 |
| Product group | Accessories - SAC |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Combination pieces |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0a6d90c3-845f-467a-a59b-1dd3b0a9f805 |
| SCIP dossier product name | ACC. SAC HD Combination piece KF3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.485 Kilogram |
| Net weight | 1.47 Kilogram |
| Volume | 1.365 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421812471 |
| Proposition 65 | Cancer and Reproductive Harm |