
Thread tailpieces, PN 16, DN 32, R 1 1/4, External Thread
065Z7013
Taipiece ext.thr.forVMV PN16 DN32 R 11/4
065Z7013
Product specifications
Characteristic | Value |
|---|---|
| Connection size | R 1 1/4 |
| Connection types | External Thread |
| Contains batteries | No |
| Description | Taipiece ext.thr.forVMV PN16 DN32 R 11/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 32 mm |
| EU RoHS compliance | Out of scope |
| For valve size | DN 32 |
Characteristic | Value |
|---|---|
| Material Description | Taipiece ext.thr.forVMV PN16 DN32 R 11/4 |
| Packing format | Single pack |
| Packing quantity | 3 |
| Pressure class | PN 16 |
| Product group | Tailpieces |
| Product line | 08 |
| Product Type | Thread tailpieces |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
| Net weight | 0.698 Kilogram |
| Volume | 0.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421520079 |
| Proposition 65 | Cancer and Reproductive Harm |