
Repair Kit for 1" TMV 85-120°F
37101600
Repair Kit for 1" TMV 85-120°F
37101600
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection size | 1" |
| Contains batteries | No |
| Description | Repair Kit for 1" TMV 85-120°F |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Repair Kit for 1" TMV 85-120°F |
Characteristic | Value |
|---|---|
| Product group | Thermostatic Valves |
| Product line | 28 |
| Product Type | VTA / TMV |
| Temperature setting range [°C] [Max] | 49 °C |
| Temperature setting range [°C] [Min] | 30 °C |
| Temperature setting range [°F] [Max] | 120 °F |
| Temperature setting range [°F] [Min] | 85 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.02 Kilogram |