Danfoss logo
VTA-TMV LF FNPT

Lead free 1" NPT thermostatic 85-120°F

31622111LF

Lead free 1" NPT thermostatic 85-120°F

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection size1"
Connection typesFemale NPT
Contains batteriesNo
Cv value4.1
DescriptionLead free 1" NPT thermostatic 85-120°F
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Characteristic
Value
Material DescriptionLEAD FREE 1" NPT THERMOSTATIC 85-120°F
Product groupThermostatic Valves
Product line28
Product TypeVTA / TMV
Temperature setting range [°C] [Max]49 °C
Temperature setting range [°C] [Min]30 °C
Temperature setting range [°F] [Max]120 °F
Temperature setting range [°F] [Min]85 °F

General specifications

Characteristic
Value
Gross weight0.672 Kilogram
Characteristic
Value
Net weight0.672 Kilogram