
PEX pipes, 18 mm, 240 m, 6 bar
088X0957
PEX-A pipe 18 x 2 mm, 240 m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PE-Xa pipes
088X0957
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | PEX-A pipe 18 x 2 mm, 240 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Flow temperature [°C] [Max] | 95 °C |
| Length [m] | 240.00 m |
| Material | PEX-A |
| Material Description | PEXa pipe 18x2 mm, 240 m |
| Pipe diameter [mm] | 18 mm |
Characteristic | Value |
|---|---|
| Product description | FH PEXa pipes 18 x 2mm, 240m |
| Product group | FH Pipes |
| Product line | 34 |
| Product Type | PEX pipes |
| REACH Candidate List substances 0.1 | No |
| Usage | Floor heating pipes |
| Wall thickness [mm] | 2 mm |
| Working pressure [bar] [Max] | 6 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.107 Kilogram |
| Net weight | 0.103 Kilogram |
| Volume | 0.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425135712 |
| Proposition 65 | No significant risk |