
PEX pipes, 16 mm, 120 m, 6 bar
088X0951
PEX-A pipe 16 x 2 mm, 120 m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PE-Xa pipes
088X0951
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Description | PEX-A pipe 16 x 2 mm, 120 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Flow temperature [°C] [Max] | 95 °C |
| Length [m] | 120.00 m |
| Material | PEX-A |
| Material Description | PEXa pipe 16x2 mm, 120m |
Characteristic | Value |
|---|---|
| Pipe diameter [mm] | 16 mm |
| Product group | FH Pipes |
| Product line | 34 |
| Product Type | PEX pipes |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Usage | Floor heating pipes |
| Wall thickness [mm] | 2 mm |
| Working pressure [bar] [Max] | 6 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.08 Kilogram |
| Volume | 0.001 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425135668 |
| Proposition 65 | Cancer and Reproductive Harm |