
ECmat Aqua, ECmat Aqua Manifold for two mats
088L9284
ECmat Aqua Manifold for two mats
088L9284
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand | Danfoss |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | ECmat Aqua Manifold for two mats |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | Danfoss ECmat Aqua Manifold for 2 Mat |
Characteristic | Value |
|---|---|
| Package depth [mm] | 250 mm |
| Package height [mm] | 170 mm |
| Package width [mm] | 30 mm |
| Product description | ECmat Aqua |
| Product group | Heating Mats |
| Product line | 34 |
| Product Type | ECmat Aqua |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| UNSPSC CODE | 40101830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.188 Kilogram |
| Net weight | 0.187 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.275 Liter |
| EAN/UPC | 5703466220689 |