
Manifold SSM, Stainless steel, Number of heating manifold connections [loops] [Max]: 3, 10 bar
088U1313
Manifold bundle 3+3
088U1313
Product specifications
Characteristic | Value |
|---|---|
| Description | Manifold bundle 3+3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | Stainless steel |
| Material Description | C4C Manifold bundle 3+3 |
| Number of heating manifold connections [loops] [Max] | 3 |
Characteristic | Value |
|---|---|
| Product group | Manifold & Manifold Kits |
| Product line | 34 |
| Product Type | Manifold SSM |
| Test pressure [bar] | 16 bar |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.9 Kilogram |
| Net weight | 4.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.019 Cubic meter |
| EAN/UPC | 5715162456620 |