
BasicPlus Manifold, BRASS, Number of heating manifold connections [loops] [Max]: 3, 10 bar
088U0613
BasicPlus Manifold 3+3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Manifolds
088U0613
Product specifications
Characteristic | Value |
|---|---|
| Bleed valve | Not included |
| Description | BasicPlus Manifold 3+3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flowmeter | No |
| Material | Brass |
| Material Description | BasicPlus Manifold 3+3 |
| Number of heating manifold connections [loops] [Max] | 3 |
Characteristic | Value |
|---|---|
| Product group | Manifold & Manifold Kits |
| Product line | 34 |
| Product Type | BasicPlus Manifold |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 89acef4e-684f-4ed2-b893-c1b804c53bff |
| SCIP dossier product name | BasicPlus manifolds |
| Valve connection | Danfoss RA |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.736 Kilogram |
| Net weight | 1.657 Kilogram |
| Volume | 1.208 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420117317 |
| Proposition 65 | Cancer and Reproductive Harm |