
USV-S, DN 15, Internal thread
003Z2231
USV-S DN 15, internal thread, adjustment valve
003Z2231
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | USV-S DN 15, internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 1.60 m³/h |
| Material Description | USV-S DN15, R 1/2", PN16 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | USV-S |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.269 Kilogram |
| Net weight | 0.249 Kilogram |
| Volume | 0.458 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104082806 |
| Proposition 65 | Cancer and Reproductive Harm |