
USV-M, DN 50, G 2 ¼A
003Z2154
USV-M DN 50, external thread, upgradable balancing valve
003Z2154
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | External thread ISO 228/1G 2 ¼A |
| Contains batteries | No |
| Description | USV-M DN 50, external thread, upgradable balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 80 KPa |
| Drain function | Yes |
| EU RoHS compliance | Out of scope |
| Flow limitation | Yes |
| Kvs values [m³/h] | 16.00 m³/h |
| Material Description | USV-M 50, G 2 1/4 A, PN16 |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | USV-M |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Setting scale | No |
| Shut-off function | Yes |
| Upgradeability | Yes |
| Valve body material | Brass |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.142 Kilogram |
| Net weight | 2.142 Kilogram |
| Volume | 2.506 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420083674 |
| Proposition 65 | Cancer and Reproductive Harm |