
USV-M and USV-I Set, DN 15, G ¾A
003Z2146
Set of USV-M and USV-I, DN 15, External thread
003Z2146
Product specifications
Characteristic | Value |
|---|---|
| Connection types | External thread ISO 228/1G ¾A |
| Contains batteries | No |
| Description | Set of USV-M and USV-I, DN 15, External thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Kvs values [m³/h] | 1.60 m³/h |
| Material Description | USV-I/M set 15, G 3/4 A, PN16 |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | USV-M and USV-I Set |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.71 Kilogram |
| Net weight | 0.7 Kilogram |
| Volume | 0.77 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420083629 |
| Proposition 65 | Cancer and Reproductive Harm |