
USV-M and USV-I Set, DN 15, Rp 1/2
003Z2141
Set of USV-M and USV-I, DN 15, Internal thread
003Z2141
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread ISO 7/1Rp 1/2 |
| Contains batteries | No |
| Description | Set of USV-M and USV-I, DN 15, Internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Kvs values [m³/h] | 1.60 m³/h |
| Material Description | USV-I/M set 15, R 1/2"", PN16 |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | USV-M and USV-I Set |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.702 Kilogram |
| Net weight | 0.702 Kilogram |
| Volume | 0.782 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420068121 |
| Proposition 65 | Cancer and Reproductive Harm |