
MNF, DN 50, PN 25, Flange
003Z1170
MNF DN 50 with test plugs PN25, manual balancing valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MSV-F2
003Z1170
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Flange |
| Contains batteries | No |
| Description | MNF DN 50 with test plugs PN25, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 200 KPa |
| Drain function | No |
| Kvs values [m³/h] | 53.80 m³/h |
| Material Description | MNF DN 50 with test plugs PN 25 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | MNF |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
| SCIP dossier product name | MSV-F2 MNF DN15-300 |
| Setting scale | Yes |
| Shut-off function | Yes |
| Test plugs | With test plugs |
| Valve body material | Ductile iron (EN-GJS 400-15) |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.325 Kilogram |
| Net weight | 8.585 Kilogram |
| Volume | 14.535 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104514628 |
| Proposition 65 | Cancer and Reproductive Harm |