
MVT, DN 20, Internal thread
003Z4082
MVT DN 20, Internal thread, manual balancing valve
003Z4082
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Contains batteries | No |
| Description | MVT DN 20, Internal thread, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 2.50 bar |
| Drain function | Yes |
| Kvs values [m³/h] | 6.00 m³/h |
| Material Description | MVT DN 20 G3/4" int. thread |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 20 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | MVT |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | DZR brass |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.89 Kilogram |
| Net weight | 0.89 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.314 Liter |
| EAN/UPC | 5702425180507 |