
LENO MSV-B, DN 15, Low flow, External Thread
003Z4131
MSV-B DN 15, External thread, manual balancing valve
003Z4131
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | External Thread |
| Connections | G ¾ A |
| Contains batteries | No |
| Description | MSV-B DN 15, External thread, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drain function | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow type | Low flow |
| Kvs values [m³/h] | 3.00 m³/h |
| Material Description | MSV-B DN15 LF G¾" ext. for fitting |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 20 |
| Product group | Manual balancing |
| Product line | 28 |
| Product Type | LENO MSV-B |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Setting scale | Yes |
| Shut-off function | Yes |
| Test plugs | With test plugs |
| Valve body material | DZR brass |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.729 Kilogram |
| Net weight | 0.67 Kilogram |
| Volume | 1.356 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420096384 |
| Proposition 65 | Cancer and Reproductive Harm |