
WELD ON TAILPIECES FOR VRG/VRB DN50
065Z7036
WELD ON TAILPIECES FOR VRG/VRB DN50
065Z7036
Product specifications
Characteristic | Value |
|---|---|
| Connection size | G 2 1/2 |
| Connection types | Weld-on |
| Contains batteries | No |
| Description | WELD ON TAILPIECES FOR VRG/VRB DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 50 mm |
| Material Description | Tailpiece set of 3 for VRG/B DN50 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 3 |
| Product group | Other valves |
| Product line | 28 |
| Product Type | Other valves accessories |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 892e7cb6-e5db-4d6d-8503-a4449b319852 |
| SCIP dossier product name | WELD ON TAILPIECES FOR VRG/VRB DN50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.745 Kilogram |
| Net weight | 2.745 Kilogram |
| Volume | 2.643 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421522912 |
| Proposition 65 | Cancer and Reproductive Harm |