
CLOSING PLUG DN15, GG25
065Z7025
CLOSING PLUG DN15, GG25
065Z7025
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CLOSING PLUG DN15, GG25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CLOSING PLUG DN15, GG25 |
Characteristic | Value |
|---|---|
| Product group | Other valves |
| Product line | 28 |
| Product Type | Other valves accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.062 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.071 Liter |
| EAN/UPC | 5702421521281 |