
Stuffing box HRB, HRE DN25
065Z0450
Stuffing box HRB, HRE DN25
065Z0450
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Stuffing box HRB, HRE DN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Stuffing box HRB, HRE DN25 |
Characteristic | Value |
|---|---|
| Product group | Other valves |
| Product line | 28 |
| Product Type | Other valves accessories |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 2.525 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104506364 |
| Proposition 65 | Cancer and Reproductive Harm |