Danfoss logo
AQ 003Z3758

AQ, DN 150, 40 KPa - 400 KPa, 5.29 m³/h - 90.86 m³/h

003Z3774

AQ DN 150, flow limiter

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionAQ DN 150, flow limiter
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure over the valve [kPa] [Max]400 KPa
Differential pressure over the valve [kPa] [Min]40 KPa
DirectionDefined by arrow on valve body
EU RoHS complianceOut of scope
Flow [m³/h] [Max]90.86 m³/h
Flow [m³/h] [Min]5.29 m³/h
Height [mm]218 mm
Characteristic
Value
Height with tets plugs [mm]248 mm
Length [m]220.00 m
Material DescriptionAQ DN150 dPv 40-400kPa Flow 5,29-90,86 m
Media temperature [°C] [Max]120 °C
Media temperature [°C] [Min]-10 °C
Pressure classPN 25
Product groupOther valves
Product line28
Product TypeAQ
Valve sizeDN 150
Weight [kg]14.200 kg

General specifications

Characteristic
Value
Gross weight20 Kilogram
Characteristic
Value
Net weight16.6 Kilogram