
VFH2-LAO, DN 150, Motorized butterfly valve, Actuator, On/Off, PN 16
003Z6380
VFH2 -LAO DN 150, Butterfly valve, Motorized On/off, PN16
003Z6380
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [min] | -10 °C |
| Application | Heating and cooling |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection types | Lug |
| Contains batteries | No |
| Control signal type | On/Off |
| Description | VFH2 -LAO DN 150, Butterfly valve, Motorized On/off, PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Frequency [Hz] | 50 Hz |
| In scope of WEEE | Yes |
| IP protection class | IP67 |
| Kvs values [m³/h] | 1348.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Manual operation | Yes |
| Material Description | VFH2-LAO DN150 lug on/off |
| Media temperature [°C] [Max] | 95 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Operating torque [Nm] | 100 N-m |
| Operation type | Actuator |
| Position indicator | Yes |
| Power consumption [W] | 25.0 W |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | 28 |
| Product Type | VFH2-LAO |
| Protection Class | II |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Rotation angle [°] | 90 ° |
| SCIP dossier no. | e709e4dc-f1cc-468e-9441-a3c8a1378ed9 |
| SCIP dossier product name | Motorized VHF2 ON/OFF butterfly valves DN32-300 |
| Supply voltage [V] AC | 220 V |
| Valve body material | Ductile iron (DIN GGG40) |
| Valve disc material | Stainless steel |
| Valve size | DN 150 |
| Valve type | Motorized butterfly valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.56 Kilogram |
| Net weight | 13.05 Kilogram |
| Volume | 37.657 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162464472 |
| Proposition 65 | Cancer and Reproductive Harm |