
VFH2-LG, DN 400, Manual butterfly valve, Worm Gear, PN 16
003Z5413
VFH2 -LG DN 400, Butterfly valve, Manual - Worm Gear, PN16
003Z5413
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Connection types | Lug |
| Contains batteries | No |
| Description | VFH2 -LG DN 400, Butterfly valve, Manual - Worm Gear, PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 16.000 bar |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 14042.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Material Description | VFH2-LG DN400 lug worm gear |
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Operating torque [Nm] | 1000 N-m |
Characteristic | Value |
|---|---|
| Operation type | Worm Gear |
| Position indicator | Yes |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | 28 |
| Product Type | VFH2-LG |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Rotation angle [°] | 90 ° |
| SCIP dossier no. | 794f0862-7407-4f6a-ba62-527aade0fd36 |
| SCIP dossier product name | VHF2 manual valves Lug/Flange type Worm Gear DN350-600 |
| Valve body material | Ductile iron (DIN GGG40) |
| Valve disc material | Stainless steel |
| Valve size | DN 400 |
| Valve type | Manual butterfly valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 98.13 Kilogram |
| Net weight | 98.13 Kilogram |
| Volume | 301.32 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162494950 |
| Proposition 65 | Cancer and Reproductive Harm |