
VFH2-WAM, DN 125, Motorized butterfly valve, Actuator, Modulating, PN 16
003Z2379
VFH2-WAM DN 125, Butterfly valve, Modulating 2-10V / 4-20mA, PN16
003Z2379
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [min] | -10 °C |
| Application | Heating and cooling |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection types | Wafer |
| Contains batteries | No |
| Control input signal Y [mA] | 0(4) - 20 mA |
| Control input signal Y [V] | 0(2) - 10 V |
| Control signal type | Modulating |
| Description | VFH2-WAM DN 125, Butterfly valve, Modulating 2-10V / 4-20mA, PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Frequency [Hz] | 50 Hz |
| In scope of WEEE | Yes |
| IP protection class | IP67 |
| Kvs values [m³/h] | 874.00 m³/h |
| Leakage rate [% Kvs] | Leakage rate A |
| Manual operation | Yes |
| Material Description | C4C DN125 butterfly valve Mod |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 95 °C |
| Media temperature [°C] [Min] | -10 °C |
| Medium alternative | Glycolic water up to 50% |
| Operating torque [Nm] | 100 N-m |
| Operation type | Actuator |
| Position indicator | Yes |
| Power consumption [W] | 25.0 W |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
| Product line | 28 |
| Product Type | VFH2-WAM |
| Protection Class | II |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Rotation angle [°] | 90 ° |
| SCIP dossier no. | 3a94b6d2-6b46-4884-8d77-44a8cab3b2d4 |
| SCIP dossier product name | Modulating VHF2 MOD butterfly valves DN32-300 |
| Supply voltage [V] AC | 220 V |
| Valve body material | Ductile iron (DIN GGG40) |
| Valve disc material | Nylon coated |
| Valve size | DN 125 |
| Valve type | Motorized butterfly valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.79 Kilogram |
| Net weight | 11.57 Kilogram |
| Volume | 21.944 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104521756 |
| Proposition 65 | Cancer and Reproductive Harm |