
CNT, DN 15, Internal thread
003Z7641
CNT DN 15, Internal thread, adjustment valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Partner valves
003Z7641
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Contains batteries | No |
| Description | CNT DN 15, Internal thread, adjustment valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| Drain function | No |
| Flow limitation | Yes |
| Kvs values [m³/h] | 160.00 m³/h |
| Material Description | CNT DN 15 int. thread |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
Characteristic | Value |
|---|---|
| Mounting position | Supply pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | 28 |
| Product Type | CNT |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Setting scale | Yes |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.34 Kilogram |
| Net weight | 0.34 Kilogram |
| Volume | 1.756 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104095509 |
| Proposition 65 | Cancer and Reproductive Harm |