
UK Control Packs, UNTIMED-HP22(2)-TPOneB(2)-WB
087N6520MM
UNTIMED-HP22(2)-TPOneB(2)-WB
087N6520MM
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.044 |
| 1 Primary battery weight Kg | 0.022 |
| Battery qty | 2 |
| Battery type or Name | Alkaline AA (LR6/ZR6) |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | UNTIMED-HP22(2)-TPOneB(2)-WB |
| DG Indicator Profile | Contains Alkaline Battries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | UNTIMED-HP22(2)-TPOneB(2)-WB |
Characteristic | Value |
|---|---|
| Media | N |
| Motorized valve | 2 x HP22 |
| Product group | UK Control Packs |
| Product line | 03 |
| Product Type | Other Packs |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Room thermostat type | 2 x TPOneB |
| Time control type | UNTIMED |
| Weight per battery | 23 g |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.846 Kilogram |
| Net weight | 2.389 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.993 Liter |
| EAN/UPC | 5013567423767 |