
UK Control Packs, UNTIMED-HP22(2)-TP5000(2)-WB
087N6520H4
UNTIMED-HP22(2)-TP5000(2)-WB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Control packs
087N6520H4
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.006 |
| 1 Primary battery weight Kg | 0.003 |
| 2 Secondary battery SUM weight Kg | 0.092 |
| 2 Secondary battery weight Kg | 0.023 |
| Battery qty | 2 |
| Battery type or Name | Lithium Manganese dioxide (CR2354) |
| Contains batteries | Yes |
| Description | UNTIMED-HP22(2)-TP5000(2)-WB |
| DG Indicator Profile | Contains Alkaline Battries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | UNTIMED-HP22(2)-TP5000(2)-WB |
Characteristic | Value |
|---|---|
| Motorized valve | 2 x HP22 |
| Product group | UK Control Packs |
| Product line | 03 |
| Product Type | Other Packs |
| Room thermostat type | TP5000 |
| Secondary battery Number of batteries | 4 |
| Secondary battery Type or name | Alkaline AA |
| Secondary battery Voltage | 1.5 V |
| Secondary battery Weight per battery | 23 g |
| Time control type | UNTIMED |
| Weight per battery | 3 g |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.742 Kilogram |
| Net weight | 2.389 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.781 Liter |
| EAN/UPC | 5013567420025 |