
UK Control Packs, UNTIMED-HS3-ATC-WB
087N652005
UNTIMED-HS3-ATC-WB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Control packs
087N652005
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Cylinder thermostat | ATC |
| Description | UNTIMED-HS3-ATC-WB |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | UNTIMED-HS3-ATC-WB |
Characteristic | Value |
|---|---|
| Media | N |
| Motorized valve | HS3 |
| Product group | UK Control Packs |
| Product line | 03 |
| Product Type | Other Packs |
| Time control type | UNTIMED |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.754 Kilogram |
| Net weight | 1.542 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.187 Liter |
| EAN/UPC | 5013567996681 |