
UK Control Packs, FP720-HS3-ATC-RMT-WB
087N6315
FP720-HS3-ATC-RMT-WB
087N6315
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.001 |
| 1 Primary battery weight Kg | 0.001 |
| Battery qty | 1 |
| Battery type or Name | Coin battery Manganese Lithium (CR1220) |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Cylinder thermostat | ATC |
| Description | FP720-HS3-ATC-RMT-WB |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | FP720-HS3-ATC-RMT-WB |
| Motorized valve | HS3 |
| Product group | UK Control Packs |
| Product line | 03 |
| Product Type | Other Packs |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Room thermostat type | RMT230 |
| Time control type | FP720 |
| Weight per battery | 1 g |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.218 Kilogram |
| Net weight | 2.071 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.605 Liter |
| EAN/UPC | 5714279436051 |