
UK Control Packs, UNTIMED-HP22(2)-TP5001M(2)-ARV22-WB
087N6310
UNTIMED-HP22(2)-TP5001M(2)-ARV22-WB
087N6310
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | UNTIMED-HP22(2)-TP5001M(2)-ARV22-WB |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | UNTIMED-HP22(2)-TP5001M(2)-ARV22-WB |
| Motorized valve | 1 x HP22 |
Characteristic | Value |
|---|---|
| Product group | UK Control Packs |
| Product line | 03 |
| Product Type | Other Packs |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Room thermostat type | 2 x TP5001M |
| Time control type | UNTIMED |
| TRV | ARV22 |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.97 Kilogram |
| Net weight | 2.97 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.056 Liter |
| EAN/UPC | 5714279393996 |