
Micro Plate heat exchanger, XB12H-1, Number of plates: 10
079G1320
25 bar, Brazing material: CoResist
079G1320
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | CoResist |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes |
| Connection length 1, mm | 25 mm |
| Connection length 2, mm | 25 mm |
| Connection length side 1 [mm] | 25 mm |
| Connection length side 2 [mm] | 25 mm |
| Connection size 1 | 5/4 |
| Connection size 2 | 5/4 |
| Connection standard | DIN ISO 228/1 |
| Connection type 1 | G |
| Connection type 2 | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 2 |
| Horizontal center porthole [mm] | 63 mm |
| In scope of WEEE | No |
| Material Description | XB12H-1-10_2CN_25_S1_7G5/4 |
| Material Description (Short Te | XB12H-1-10_2CN_25_S1_7G5/4 |
| Number Of Passes | 1 |
Characteristic | Value |
|---|---|
| Number of plates | 10 |
| Packing format | Single pack |
| Plate material | 1.4404 |
| Plate material no. | 1.4404 |
| Plate pattern | H |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Micro Plate heat exchanger |
| Product Type | XB12H-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 180 °C |
| Temperature range [°C] [min] | -10 °C |
| Total height without feet [mm] | 289 mm |
| Total width [mm] | 118 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Vertical center porthole 1[mm] | 234 mm |
| Vertical center porthole 2[mm] | 234 mm |
| Vertical center porthole side 1 [mm] | 234.0 mm |
| Volume per channel 1 [l] | 0.029 L |
| Volume per channel 2 [l] | 0.029 L |
| Working pressure side 1 [bar] [Max] | 25 bar |
| Working pressure side 2 [bar] [Max] | 25 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.54 Kilogram |
| Net weight | 2.36 Kilogram |
| Volume | 3.351 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279043204 |
| Proposition 65 | Cancer and Reproductive Harm |