
Micro Plate heat exchanger, XB05X-1, Number of plates: 50
079G1249
10 bar, Brazing material: Stainless steel
079G1249
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Stainless steel |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes |
| Connection length 1, mm | 20 mm |
| Connection length 2, mm | 20 mm |
| Connection length side 1 [mm] | 20 mm |
| Connection length side 2 [mm] | 20 mm |
| Connection size 1 | 3/4 |
| Connection size 2 | 3/4 |
| Connection standard | ISO 228/1 |
| Connection type 1 | G |
| Connection type 2 | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole [mm] | 42 mm |
| In scope of WEEE | No |
| Material Description | XB05X-1-50_2StS_10_S1_2G3/4 |
| Material Description (Short Te | XB05X-1-50_2StS_10_S1_2G3/4 |
| Number Of Passes | 1 |
Characteristic | Value |
|---|---|
| Number of plates | 50 |
| Packing format | Single pack |
| Plate material | 1.4404 |
| Plate material no. | 1.4404 |
| Plate pattern | X |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Micro Plate heat exchanger |
| Product Type | XB05X-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 180 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 312 mm |
| Total width [mm] | 76 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Vertical center porthole 1[mm] | 278 mm |
| Vertical center porthole 2[mm] | 278 mm |
| Vertical center porthole side 1 [mm] | 278.0 mm |
| Volume per channel 1 [l] | 0.037 L |
| Volume per channel 2 [l] | 0.026 L |
| Working pressure side 1 [bar] [Max] | 10 bar |
| Working pressure side 2 [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.107 Kilogram |
| Net weight | 2.8 Kilogram |
| Volume | 5.717 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279005981 |
| Proposition 65 | Cancer and Reproductive Harm |