
Brazed plate heat exchanger, XB51H-1, Number of plates: 70
004B1108
25 bar, Brazing material: Copper
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: XB04, XB24, XB51, XB70
004B1108
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| Category | II |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 90 mm |
| Connection length 2 [mm] | 90 mm |
| Connection length side 1 [mm] | 90 mm |
| Connection length side 2 [mm] | 90 mm |
| Connection size 1 | DN50 |
| Connection size 2 | DN50 |
| Connection standard | EN 1092 |
| Connection type 1 | FLANGE |
| Connection type 2 | FLANGE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 2 |
| Horizontal center porthole [mm] | 170 mm |
| In scope of WEEE | No |
| Manufacturer's name | Danfoss |
| Material Description | XB51H-1-70_2_25_ASB_1F50_1F50 |
| Material Description (Short Te | XB51H-1-70_2_25_ASB_1F50_1F50 |
| Number of passes | 1 |
Characteristic | Value |
|---|---|
| Number of plates | 70 |
| Packing format | Single pack |
| Plate material | 1.4404 |
| Plate material no. | 1.4404 |
| Plate pattern | H |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | XB51H-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 180 °C |
| Temperature range [°C] [min] | -10 °C |
| Total height without feet [mm] | 466 mm |
| Total width [mm] | 256 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Vertical center porthole 1[mm] | 380 mm |
| Vertical center porthole 2[mm] | 380 mm |
| Vertical center porthole side 1 [mm] | 380.0 mm |
| Volume per channel 1 [l] | 0.210 L |
| Volume per channel 2 [l] | 0.210 L |
| Working pressure side 1 [bar] [Max] | 25 bar |
| Working pressure side 2 [bar] [Max] | 25 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 51.8 Kilogram |
| Net weight | 51.8 Kilogram |
| Volume | 92.474 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421903513 |
| Proposition 65 | Cancer and Reproductive Harm |