Brazed plate heat exchanger, SL70TK-1, Number of plates: 140
079U4143
40 bar, Brazing material: Copper
079U4143
Product specifications
Characteristic | Value |
|---|---|
| Brazing material | Copper |
| China RoHS compliance | Yes |
| Connection size 1 | 1 1/2 |
| Connection size 2 | 1 1/2 |
| Connection type 1 | R |
| Connection type 2 | R |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SL70TK-1-140_2_40_S1_4B1,5 |
| Material Description (Short Te | SL70TK-1-140_2_40_S1_4B1,5 |
| Number of plates | 140 |
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | SL70TK-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Working pressure side 1 [bar] [Max] | 40 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52.741 Kilogram |
| Net weight | 34.202 Kilogram |
| Volume | 163.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425158353 |
| Proposition 65 | Cancer and Reproductive Harm |