Brazed plate heat exchanger, SL34TL-1, Number of plates: 70
079U2862
30 bar, Brazing material: Copper
079U2862
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| Category | II |
| China RoHS compliance | Yes |
| Connection length 1, mm | 27 mm |
| Connection length 2, mm | 27 mm |
| Connection size 1 | 1 |
| Connection size 2 | 1 |
| Connection standard | ISO 7 |
| Connection type 1 | R |
| Connection type 2 | R |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole [mm] | 65 mm |
| In scope of WEEE | No |
| Material Description | SL34TL-1-70_2_30_S1_4B1 |
| Material Description (Short Te | SL34TL-1-70_2_30_S1_4B1 |
| Number Of Passes | 1 |
Characteristic | Value |
|---|---|
| Number of plates | 70 |
| Packing format | Single pack |
| Plate material no. | 1.4404 |
| Plate pattern | TL |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | SL34TL-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 225 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 297 mm |
| Total width [mm] | 119 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Vertical center porthole 1[mm] | 242 mm |
| Vertical center porthole 2[mm] | 242 mm |
| Volume per channel 1 [l] | 0.061 L |
| Volume per channel 2 [l] | 0.061 L |
| Working pressure side 1 [bar] [Max] | 30 bar |
| Working pressure side 2 [bar] [Max] | 30 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.686 Kilogram |
| Net weight | 11.084 Kilogram |
| Volume | 20.077 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425170126 |
| Proposition 65 | Cancer and Reproductive Harm |