
Brazed plate heat exchanger, SL333TL-1, Number of plates: 300
079U9636
25 bar, Brazing material: Copper
079U9636
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| Category | IV |
| China RoHS compliance | Yes |
| Connection length 1, mm | 0 mm |
| Connection length 2, mm | 0 mm |
| Connection size 1 | DN100 |
| Connection size 2 | DN100 |
| Connection type 1 | FLANGE |
| Connection type 2 | FLANGE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole [mm] | 239 mm |
| In scope of WEEE | No |
| Material Description | SL333TL-1-60_2_25_S1_4F100_A |
| Material Description (Short Te | SL333TL-1-60_2_25_S1_4F100_A |
| Number of passes | 1 |
Characteristic | Value |
|---|---|
| Number of plates | 300 |
| Packing format | Single pack |
| Plate material no. | 1.4404 |
| Plate pattern | TL |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | SL333TL-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Temperature range [°C] [max] | 225 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 1190 mm |
| Total width [mm] | 497 mm |
| Vertical center porthole 1[mm] | 864 mm |
| Vertical center porthole 2[mm] | 864 mm |
| Volume per channel 1 [l] | 0.813 L |
| Volume per channel 2 [l] | 0.813 L |
| Working pressure side 1 [bar] [Max] | 25 bar |
| Working pressure side 2 [bar] [Max] | 25 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 162.647 Kilogram |
| Net weight | 146.504 Kilogram |
| Volume | 524.16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425179860 |
| Proposition 65 | Cancer and Reproductive Harm |