
Brazed plate heat exchanger, SL222TL-1, Number of plates: 20
079U3831
25 bar, Brazing material: Copper
079U3831
Product specifications
Characteristic | Value |
|---|---|
| Brazing material | Copper |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size 1 | DN80 |
| Connection size 2 | DN80 |
| Connection type 1 | FLANGE |
| Connection type 2 | FLANGE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SL222-BR25-20-TL 0.4mm-SS316-COPPER |
| Material Description (Short Te | SL222-BR25-20-TL 0.4mm-SS316-C |
| Number of plates | 20 |
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | SL222TL-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Working pressure side 1 [bar] [Max] | 25 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 103 Kilogram |
| Net weight | 61.531 Kilogram |
| Volume | 369.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425165627 |
| Proposition 65 | Cancer and Reproductive Harm |