
Brazed plate heat exchanger, SL140TM-1, Number of plates: 120
079U6033
34 bar, Brazing material: Copper
079U6033
Product specifications
Characteristic | Value |
|---|---|
| Brazing material | Copper |
| China RoHS compliance | Yes |
| Connection size 1 | 2 1/2 |
| Connection size 2 | 2 1/2 |
| Connection type 1 | R |
| Connection type 2 | R |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SL140TM-1-120_2_34_S1_4B2,5 |
| Material Description (Short Te | SL140TM-1-120_2_34_S1_4B2,5 |
| Number of plates | 120 |
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Brazed plate heat exchanger |
| Product Type | SL140TM-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Working pressure side 1 [bar] [Max] | 34 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 110.383 Kilogram |
| Net weight | 79.59 Kilogram |
| Volume | 355.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425163104 |
| Proposition 65 | Cancer and Reproductive Harm |