
Insulation set
079U1046
Insul. MW SL333 TK:121-180 TM,TL:171-250
079U1046
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Insul. MW SL333 TK:121-180 TM,TL:171-250 |
| Material Description (Short Te | Insul. MW SL333 TK:121-180 TM, |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Accessories - HEX |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55.5 Kilogram |
| Net weight | 17.57 Kilogram |
| Volume | 77.792 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424643782 |
| Proposition 65 | Cancer and Reproductive Harm |