
Energy meters, SONO 3500CT, 150 mm, qp [m³/h]: 300, Heating and cooling, mains unit, 2 pulse output
187F4502
Flow meter for utility applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sono 3500CT
187F4502
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.050 |
| 1 Primary battery weight Kg | 0.050 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | -10 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 6 yr |
| Battery qty | 1 |
| Battery type or Name | D Lithium |
| China RoHS compliance | Out of scope |
| Connection types | Flange / Compact version |
| Contains batteries | Yes |
| Description | Flow meter for utility applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 150 mm |
| Display type | LCD |
| Dynamic range | 1:100 |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Flow measuring principle | Ultrasonic |
| In scope of WEEE | Yes |
| Integrated communication | 2 pulse output |
| Material Description | SONO3500CT Qp 300 DN150 PN40 2.5 L/p |
| Media | Heating system according to VDI 2035 |
| Pressure nominal [bar] | 40 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SONO 3500CT |
| Protection Class | IP67 |
| Pulse value volume [l/pulse] | 2.5 l/pulse |
| qp [m³/h] | 300.0 m³/h |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 00d027ee-2b68-45d4-9266-b9f9f49d6721 |
| SCIP dossier product name | SONO 3500 CT 1 |
| Storage temperature [°C] [Max] | 85 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 115 V |
| Supply voltage type | mains unit |
| Weight per battery | 50 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52.5 Kilogram |
| Net weight | 52.5 Kilogram |
| Volume | 122.79 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428648509 |
| Proposition 65 | Cancer and Reproductive Harm |