
Energy meters, SONO 3500CT, 100 mm, qp [m³/h]: 120, Heating and cooling, mains unit, 2 pulse output
187F3550
Flow meter for utility applications
187F3550
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.090 |
| 1 Primary battery weight Kg | 0.090 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | -10 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 6.0 yr |
| Battery qty | 1 |
| Battery type or Name | D-celle Lithium thionyl chloride (ER36415) |
| Cable length between calculator and flow sensor [m] | 10.0 m |
| China RoHS compliance | Out of scope |
| Connection types | Flange / Remote version |
| Contains batteries | Yes |
| Description | Flow meter for utility applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 100 mm |
| Display type | LCD |
| Dynamic range | 1:100 |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Flow measuring principle | Ultrasonic |
| In scope of WEEE | Yes |
| Integrated communication | 2 pulse output |
| Label product | Yes |
| Material Description | SONO3500CT Qp 120 DN100 PN16 2.5 L/p |
| Media | Heating system according to VDI 2035 |
| Pressure nominal [bar] | 16 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SONO 3500CT |
| Protection Class | IP67 |
| Pulse value volume [l/pulse] | 2.5 l/pulse |
| qp [m³/h] | 120.0 m³/h |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bfa38ad6-dd6c-4807-a7ae-a69a7dd46c52 |
| SCIP dossier product name | SONO 3500 CT |
| Storage temperature [°C] [Max] | 85 °C |
| Storage temperature [°C] [Min] | -40 °C |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 115 V |
| Supply voltage type | mains unit |
| Weight per battery | 50 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30.5 Kilogram |
| Net weight | 30.5 Kilogram |
| Volume | 379.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428980043 |
| Proposition 65 | Cancer and Reproductive Harm |