Danfoss logo
Digital Hydronics XL

Energy meters, SONO 3500CT, 900 mm, qp [m³/h]: 5000, Heating and cooling, mains unit, 2 pulse output

187F3526

Flow meter for utility applications

Product specifications

Characteristic
Value
ApplicationHeating and cooling
China RoHS complianceYes
DescriptionFlow meter for utility applications
DG Indicator ProfileContains Lithium Batteries
Diameter [mm]900 mm
EEE category4 large equipment (any external dimension > 50 cm)
EU RoHS complianceOut of scope
In scope of WEEEYes
Characteristic
Value
Integrated communication2 pulse output
Material Description7ME3411‐5CD31‐6ER2
Product groupEnergy meters
Product line08
Product TypeSONO 3500CT
qp [m³/h]5000.0 m³/h
REACH Candidate List substances 0.1No
Supply voltage typemains unit

General specifications

Characteristic
Value
Gross weight835 Kilogram
Net weight835 Kilogram
Volume1661.168 Liter
Characteristic
Value
EAN/UPC5702428541169
Proposition 65No Reproductive Toxins or Carcinogens