
Energy meters, SONO 3500CT, 600 mm, qp [m³/h]: 2150, Heating and cooling, mains unit, 2 pulse output
187F3523
Flow meter for utility applications
187F3523
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Flow meter for utility applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 600 mm |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Integrated communication | 2 pulse output |
| Material Description | 7ME3411‐3UD31‐6EA2 |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SONO 3500CT |
| qp [m³/h] | 2150.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage type | mains unit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 292 Kilogram |
| Net weight | 292 Kilogram |
| Volume | 588.159 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428541138 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |