
Energy meters, SONO 3500CT, 150 mm, qp [m³/h]: 150, Heating and cooling, mains unit, 2 pulse output
187F3502
Flow meter for utility applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Sono 3500CT
187F3502
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Flow meter for utility applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 150 mm |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Integrated communication | 2 pulse output |
| Material Description | 7ME3411‐2CE01‐3ER2 |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SONO 3500CT |
| qp [m³/h] | 150.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage type | mains unit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34 Kilogram |
| Net weight | 34 Kilogram |
| Volume | 81 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428540933 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |