
Energy meters, SonoMeter 30, qp [m³/h]: 1.5, Heating and cooling, mains, RS485 ModBus
187F7036
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
187F7036
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.019 |
| 1 Primary battery weight Kg | 0.019 |
| Application | Heating and cooling |
| Battery qty | 1 |
| Battery type or Name | AA Lithium (ER14505) |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Integrated communication | 2 pulse input |
| Interface module slot 1 | RS485 ModBus |
| Material Description | SONO30 DN15 qp1.5 110 S HC 230V RS-485 |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 1.5 m³/h |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
| SCIP dossier product name | Sonometer 30 DN15-100 |
| Supply voltage type | mains |
| Weight per battery | 19 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.101 Kilogram |
| Net weight | 0.86 Kilogram |
| Volume | 2.94 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424232986 |
| Proposition 65 | Cancer and Reproductive Harm |