
Energy meters, SonoMeter 30, 15 mm, qp [m³/h]: 0.6, Heating, battery 2 x AA-cell, No (Standard)
187F3007
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
Recommended replacement: 187F2001
187F3007
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.038 |
| 1 Primary battery weight Kg | 0.019 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % RH |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval authority | MID |
| Approval type | Type approved and 1st time verified |
| Approved meteorological range [°C] [Max] | 130 °C |
| Approved meteorological range [°C] [Min] | 5 °C |
| Battery lifetime [Years] | 11 yr |
| Battery qty | 2 |
| Battery type or Name | AA cells Lithium thionyl chloride |
| Cable insulation material | Halogen free |
| China RoHS compliance | Out of scope |
| Connection size | G 3/4 |
| Connection types | Flange |
| Contains batteries | Yes |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 15 mm |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Flow measuring principle | Ultrasonic |
| In scope of WEEE | Yes |
| Integrated communication | 2 Pulse inputs/outputs |
| Interface module slot 1 | No (Standard) |
| IP protection class | IP65 |
| Label product | Yes |
| Length [mm] | 110 mm |
| Log storage duration [Month] | 36 mo |
| Material Description | SONO30 DN15 qp0.6 110 S HE 3.6V |
| Media | Heating system according to VDI 2035 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 5 °C |
| Media temporary overload temperature [°C] | 150 °C |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SonoMeter 30 |
| qc [m³/h] | 0.0030 m³/h |
| qi [m³/h] | 0.006 m³/h |
| qp [m³/h] | 0.6 m³/h |
| qs [m³/h] | 1.2 m³/h |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 28811da4-4b68-41cb-9044-7fb3cff15420 |
| SCIP dossier product name | Sonometer 30 HE |
| Supply voltage type | battery 2 x AA-cell |
| Temperature sensors type | Pt 500 |
| Weight per battery | 19 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.808 Kilogram |
| Net weight | 0.808 Kilogram |
| Volume | 3.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428971454 |
| Proposition 65 | Cancer and Reproductive Harm |