
Energy meters, SonoMeter 20, 20 mm, qp [m³/h]: 2.5, Heating
187F5202
187F5202
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 20 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | SONO20 DN20 qp2.5 130 Return HE M-Bus |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | SonoMeter 20 |
| qp [m³/h] | 2.5 m³/h |
| Supply voltage type | Battery AA-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.933 Kilogram |
| Net weight | 0.85 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.94 Liter |
| EAN/UPC | 5715255090847 |