Energy meters, SonoMeter 20
187F5010
187F5010
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN700 qp3000 875 PN16 PO 3.6V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 393 Kilogram |
| Net weight | 433 Kilogram |
| Volume | 1124.3 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255243427 |
| Proposition 65 | No significant risk |