
Energy meters, SONOMETER™ 1100, 80 mm, qp [m³/h]: 40, Heating
187F8106
SONO1100 DN80 qp40 300 S HE 3.6V M-Bus
187F8106
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 80 mm |
| EU RoHS compliance | Out of scope |
| Flow rate [m³/h] | 40.00 m³/h |
| Flow rate [m³/h] [Max] | 80.00 m³/h |
| Flow rate [m³/h] [Min] | 0.40 m³/h |
| Material Description | SONO1100 DN80 qp40 300 S HE 3.6V M-Bus |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | SONOMETER™ 1100 |
| qp [m³/h] | 40.0 m³/h |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery AA-cell |
| Temperature sensor diameter [mm] | 6.0 mm |
| Temperature sensor mounting | |
| Temperature sensors cable length [m] | 5.0 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13 Kilogram |
| Net weight | 12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 29.785 Liter |
| EAN/UPC | 5715162503041 |